ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Switching Frequency | ||||||
| fSW(RNG) | Switching Frequency Range | VIN = 12 V, VVSP = 1.0 V fSW × NΦ ≤ 8 MHz |
300 | 2000 | kHz | |
| fSW(TOL) | Switching Frequency Tolerance | VIN = 12 V, VVSP = 1.0 V fSW × NΦ ≤ 8 MHz |
–10 | 10 | % | |
| Phase-Lock Loop and Synchronization | ||||||
| VIL(SYNC) | SYNC input logic low (1) | 0.8 | V | |||
| VIH(SYNC) | SYNC input logic high (1) | 1.35 | V | |||
| VOL(SYNC) | SYNC output logic low (1) | IPIN = ± 0.5 mA | 0.4 | V | ||
| VOH(SYNC) | SYNC output logic high (1) | IPIN = ± 0.5 mA | 1.7 | V | ||
| tPW(SYNC) | SYNC input minimum pulse width (1) | 100 | ns | |||
| DSYNCOUT | SYNC output duty cycle (1) | 40 | 50 | 60 | % | |
| fSYNC | Synchronization frequency (1) | 200 | 2000 | kHz | ||
| DfSYNC | SYNC allowable frequency difference from free-running frequency (1) | FREQUENCY_SWITCH from 300 kHz to 2 MHz | –50 | 50 | kHz | |
| MSYNCA | Channel A Sync mode (1) | MFR_SPECIFIC_E4[5] = X MFR_SPECIFIC_E4[8] = 0b MFR_SPECIFIC_E4[14] = 0b |
Disabled | |||
| MFR_SPECIFIC_E4[5] = 0b MFR_SPECIFIC_E4[8] = 1b MFR_SPECIFIC_E4[14] = 0b |
Internal Clock, CLF Mode | |||||
| MFR_SPECIFIC_E4[5] = 1b MFR_SPECIFIC_E4[8] = 0b MFR_SPECIFIC_E4[14] = 1b |
External Clock, PLL Mode | |||||
| MSYNCB | Channel B Sync mode (1) | MFR_SPECIFIC_E4[6] = X MFR_SPECIFIC_E4[9] = 0b MFR_SPECIFIC_E4[15] = 0b |
Disabled | |||
| MFR_SPECIFIC_E4[6] = 0b MFR_SPECIFIC_E4[9] = 1b MFR_SPECIFIC_E4[15] = 0b |
Internal Clock, CLF Mode | |||||
| MFR_SPECIFIC_E4[6] = 1b MFR_SPECIFIC_E4[9] = 0b MFR_SPECIFIC_E4[15] = 1b |
External Clock, PLL Mode | |||||
| PHSYNCA | Channel A SYNC Phase Offset (1) | MFR_SPECIFIC_E4[23:20] = 0h | 0 | deg | ||
| MFR_SPECIFIC_E4[23:20] = 1h | 30 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 2h | 60 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 3h | 90 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 4h | 120 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 5h | 150 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 6h | 180 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 7h | 210 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 8h | 240 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = 9h | 270 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = Ah | 300 | deg | ||||
| MFR_SPECIFIC_E4[23:20] = Bh | 330 | deg | ||||
| PHSYNCB | Channel B SYNC Phase Offset (1) | MFR_SPECIFIC_E4[31:28] = 0h | 0 | deg | ||
| MFR_SPECIFIC_E4[31:28] = 1h | 30 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 2h | 60 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 3h | 90 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 4h | 120 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 5h | 150 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 6h | 180 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 7h | 210 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 8h | 240 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = 9h | 270 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = Ah | 300 | deg | ||||
| MFR_SPECIFIC_E4[31:28] = Bh | 330 | deg | ||||