ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 4Fh |
| Transaction Type: | Write Word / Read Word |
| Data Format: | SLINEAR11 (N = 0) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 90°C to 160°C in 10°C steps |
| Description: | Sets the value of the temperature limit, in degrees Celsius, that causes an over-temperature fault condition. |