ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 02h |
| Transaction Type: | Write Byte / Read Byte |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 03h: Always converting when power is
present 16h: VR_EN pin only, Active High, Soft-Off 17h: VR_EN pin only, Active High, Immediate Off 1Bh: OPERATION command only Other possible values not shown. See the Technical Reference Manual |
| Description: | The ON_OFF_CONFIG command configures the combination of enable pin input and serial bus commands needed to enable/disable power conversion. |