ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 98h |
| Transaction Type: | Read Byte |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | No / No |
| Reset Value: | 33h |
| Updates Allowed: | N/A |
| Supported Values: | 33h: PMBus 1.3, Part I and II |
| Description: | Reads the revision of the PMBus to which the device is compatible. |