ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | B1h |
| Transaction Type: | Write Block / Read Block |
| Data Format: | Unsigned Binary (8 bytes) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | See the Technical Reference Manual for a complete register map. |
| Description: | Configures the control loop compensation parameters including AC load line, integration time constant, dynamic integration, compensating ramp, AC gain, integration gain. |