ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | D1h |
| Transaction Type: | Write Block / Read Block |
| Data Format: | SLINEAR11 (2 MSB for min, 2 LSB for max) |
| Paged / Phased: | Yes / No |
| Reset Value: | Current Status |
| Update Rate: | Same as READ_VOUT. |
| Logging Control: | 0000 0004h: Pause logging (min and max) 0000 0020h: Resume logging (min and max) 0000 0100h: Reset logs (min and max) |
| Description: | Returns maximum and minimum output voltage values logged since last reset. |