ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 33h |
| Transaction Type: | Write Word / Read Word |
| Data Format: | SLINEAR11 (N = 0) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 300 to 2000 kHz, 50 kHz steps to 1800 kHz, 100 kHz steps after. |
| Description: | Sets the per-phase switching frequency for the controller. |