ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | F0h |
| Transaction Type: | Read Word |
| Data Format: | Unsigned Binary (2 bytes) |
| Paged / Phased: | No / No |
| Reset Value: | Current Status |
| Updates Allowed: | Only following NVM Store/Restore Operations |
| Supported Values: | 0000h to FFFFh |
| Description: | CRC16 of the internal NVM array. This can be used to verify proper NVM programming. |