ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 55h |
| Transaction Type: | Write Word / Read Word |
| Data Format: | SLINEAR11 (N = 0) |
| Paged / Phased: | No / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 0.00 to 19.00 V in 1.0 V steps |
| Description: | Sets the value, in Volts, of the input voltage that causes an input overvoltage fault. |