ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 64h |
| Transaction Type: | Write Word / Read Word |
| Data Format: | SLINEAR11 (N = -1) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 0.0 to 127.5 ms in 0.5 ms steps |
| Description: | Sets the time, in milliseconds, from when a stop condition is received (as programmed by the ON_OFF_CONFIG command) until the unit stops transferring energy to the output. |