ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| CMD Address | 34h |
| Transaction type: | Write Byte / |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | Based on DPS_EN and AUTO_DCM bits in PHASE_SHED_CONFIG and MISC_OPTIONS. |
| Updates allowed: | On-the-fly |
| Supported values: | 00h: Maximum efficiency (auto DCM all
phases, DPS enabled) 03h: Maximum power (FCCM all phases, DPS disabled) 04h: Mfr specific (auto DCM 1 phase, FCCM others, DPS enabled). |
| Description: | Set the controller to different power modes. |