ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 8Dh |
| Transaction Type: | Read Word |
| Data Format: | SLINEAR11 (variable exponent) |
| Paged / Phased: | Yes / No |
| Reset Value: | Current Status |
| Supported Range: | -40.0°C to 150.0°C |
| Description: | Returns the sensed power stage temperature in degrees Celsius. |