ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 42h |
| Transaction Type: | Write Word / Read Word |
| Data Format: | ULINEAR16 (N = -10) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | (VOUT_COMMAND + 16 mV) to (VOUT_COMMAND +
448 mV) in 8 mV steps LSB = 2N per VOUT_MODE |
| Description: | Sets the value of the output voltage at the sense or output pins that causes an output voltage high warning. |