ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Cmd Type: | 0011b |
| Access: | Read |
| Data Format: | Direct, 16 bits, 0.1 °C per LSB (signed) |
| Select: | 0h: Channel A 1h: Channel B |
| Reset Value: | Current status |
| Supported Values: | -40.0 to 150.0 °C |
| Description: | Returns the measured power stage temperature for the channel. |