ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RDECODE | Low-Side Pinstrap Resistor Decode (3 LSB bits) (1) | RLOWER = 154 kΩ with 1% tolerance | 111 | Bin | ||
| RLOWER = 115 kΩ with 1% tolerance | 110 | Bin | ||||
| RLOWER = 86.6 kΩ with 1% tolerance | 101 | Bin | ||||
| RLOWER = 64.9 kΩ with 1% tolerance | 100 | Bin | ||||
| RLOWER = 49.9 kΩ with 1% tolerance | 011 | Bin | ||||
| RLOWER = 37.4 kΩ with 1% tolerance | 010 | Bin | ||||
| RLOWER = 27.4 kΩ with 1% tolerance | 001 | Bin | ||||
| RLOWER = 20.0 kΩ with 1% tolerance | 000 | Bin | ||||
| VDECODE | Pin Voltage Decode (5 MSB bits) (1) | VPIN = 22.5 mV | 00000 | Bin | ||
| VPIN = 67.5 mV | 00001 | Bin | ||||
| VPIN = 112.5 mV | 00010 | Bin | ||||
| VPIN = 157.5 mV | 00011 | Bin | ||||
| VPIN = 202.5 mV | 00100 | Bin | ||||
| VPIN = 247.5 mV | 00101 | Bin | ||||
| VPIN = 292.5 mV | 00110 | Bin | ||||
| VPIN = 337.5 mV | 00111 | Bin | ||||
| VPIN = 382.5 mV | 01000 | Bin | ||||
| VPIN = 427.5 mV | 01001 | Bin | ||||
| VPIN = 472.5 mV | 01010 | Bin | ||||
| VPIN = 517.5 mV | 01011 | Bin | ||||
| VPIN = 562.5 mV | 01100 | Bin | ||||
| VPIN = 607.5 mV | 01101 | Bin | ||||
| VPIN = 652.5 mV | 01110 | Bin | ||||
| VPIN = 697.5 mV | 01111 | Bin | ||||
| VPIN = 742.5 mV | 10000 | Bin | ||||
| VPIN = 787.5 mV | 10001 | Bin | ||||
| VPIN = 832.5 mV | 10010 | Bin | ||||
| VPIN = 877.5 mV | 10011 | Bin | ||||
| VPIN = 922.5 mV | 10100 | Bin | ||||
| VPIN = 967.5 mV | 10101 | Bin | ||||
| VPIN = 1012.5 mV | 10110 | Bin | ||||
| VPIN = 1057.5 mV | 10111 | Bin | ||||
| VPIN = 1102.5 mV | 11000 | Bin | ||||
| VPIN = 1147.5 mV | 11001 | Bin | ||||
| VPIN = 1192.5 mV | 11010 | Bin | ||||
| VPIN = 1237.5 mV | 11011 | Bin | ||||
| VPIN = 1282.5 mV | 11100 | Bin | ||||
| VPIN = 1327.5 mV | 11101 | Bin | ||||
| VPIN = 1372.5 mV | 11110 | Bin | ||||
| VPIN = 1417.5 mV | 11111 | Bin | ||||