ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Overcurrent Limit Thresholds | ||||||
| IOCL | Phase Valley OCL Thresholds | Programmable Range | 17 | 130 | A | |
| (Program through IOUT_OC_FAULT_LIMIT) | Programmable Resolution 17 A ≤ IOCL ≤ 80 A |
3 | A | |||
| Programmable Resolution 85 A ≤ IOCL ≤ 130 A |
5 | A | ||||
| Threshold Accuracy 17 A ≤ IOCL ≤ 80 A |
-3.05 | 3.05 | A | |||
| Threshold Accuracy 85 A ≤ IOCL ≤ 130 A |
-5.55 | 5.55 | A | |||