ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 41h |
| Transaction Type: | Write Byte / Read Byte |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | 00h: Ignore 80h: Latch-Off immediately, require enable cycle to recover B8h: Hiccup immediately, infinite retrials, shutdown and restart after wait time. |
| Description: | Instructs the device on what action to take in response to an output overvoltage fault. |