ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Cmd Type: | 0001b |
Access: | Read / Write |
Data Format: | Direct, 16 bits,
1 mV/µs per LSB (unsigned) 8 MSB bits for rising transition rate, 8 LSB bits for falling transition rate |
Select: | 0h: Channel A 1h: Channel B Fh: Broadcast |
Reset Value: | Initialized based on VOUT_TRANSITION_RATE from PMBus |
Supported Values: | 1 mV/µs to 40 mV/µs |
Description: | Get or set the current output slew rate. Rising and falling slew rates are independent. When commanded through AVSBus, the output voltage slew rate is slightly slower (nominally -5%) than when commanded through PMBus. |