ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 78h |
| Transaction Type: | Write Byte / Read Byte |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | Current Status |
| Updates Allowed: | On-the-fly |
| Supported Bits: | BUSY, OFF, VOUT_OV, IOUT_OC, VIN_UV, TEMP CML, OTHER |
| Description: | Returns one byte of information with a summary of the most critical faults. |