ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VBOOTA | Boot voltage for Channel A | Pinstrap Mode Decode = 0d |
0 | V | ||
Pinstrap Mode Decode = 1d to 253d |
0.24 + (Decode × 0.01) | V | ||||
Pinstrap Mode Decode = 254d |
3.3 | V | ||||
Pinstrap Mode Decode = 255d(1) |
5 | V | ||||
NVM Mode (PIN_DETECT_OVERRIDE) | VOUT_COMMAND | V |