ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 99h |
| Transaction Type: | Write Block / Read Block |
| Data Format: | Unsigned Binary (3 bytes) |
| Paged / Phased: | No / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-Fly |
| Supported Values: | 000000h to FFFFFFh Arbitrary NVM for user tracking purposes. |
| Description: | 3 bytes of arbitrarily writeable non-volatile memory intended for manufacturer identification. |