ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 1Bh (with CMD byte = 7Ah) |
| Transaction Type: | Write Word / Block-Write-Block-Read Process Call |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | On-the-fly |
| Supported Values: | One mask bit for each supported status bit |
| Description: | SMBALERT_MASK bits for the STATUS_VOUT command. |