ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
Output voltage margin testing allows power designers to test the response of their system to across output voltage tolerance corners.
The MARGIN bits in the OPERATION command can be used to toggle the active channel between several states:
| MARGIN bits | Description | Output voltage target | Voltage fault detection |
|---|---|---|---|
| 0000b | Margin none | VOUT_COMMAND | Enabled |
| 0101b | Margin low (act on faults) | VOUT_MARGIN_LOW | Enabled |
| 0110b | Margin low (ignore on faults) | VOUT_MARGIN_LOW | Disabled |
| 1001b | Margin high (act on faults) | VOUT_MARGIN_HIGH | Enabled |
| 1010b | Margin high (ignore on faults) | VOUT_MARGIN_HIGH | Disabled |
| Other | Not supported/invalid data | ||
Example procedure: voltage margin (ignore fault) testing