ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 03h |
| Transaction Type: | Send Byte |
| Data Format: | Data-less |
| Paged / Phased: | Yes / No |
| Reset Value: | N/A |
| Updates Allowed: | On-the-fly |
| Supported Values: | N/A |
| Description: | CLEAR_FAULTS is used to clear any fault bits that have been set. This command simultaneously clears all bits in all status registers in the selected PAGE. At the same time, the device releases its SMB_ALERT# signal output, if SMB_ALERT# is asserted. CLEAR_FAULTS is a write-only command with no data. |