ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | B8h |
| Transaction Type: | Write Block / Read Block |
| Data Format: | Unsigned Binary (1 byte) |
| Paged / Phased: | Yes / No |
| Reset Value: | NVM |
| Updates Allowed: | on-the-fly |
| Supported Values: | 00h: 2-wire AVSBus
mode 01h: 3-wire AVSBus mode |
| Description: | Configure 2-wire or 3-wire AVSBus mode |