ZHCSN24A August 2019 – May 2021 TPS53676
PRODUCTION DATA
| Address: | 15h |
| Transaction Type: | Send Byte |
| Data Format: | Data-less |
| Paged / Phased: | No / No |
| Reset Value: | N/A |
| Updates Allowed: | Not recommended for on-the-fly-use, but not explicitly blocked |
| Supported Values: | N/A |
| Description: | The STORE_USER_ALL command instructs the PMBus device to copy the entire contents of the Operating Memory to the matching locations in the non-volatile User Store memory. |