| NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
|---|
| T3 | tw(TOUTH) | Pulse duration, high | PWM | -2.5 + 4P(1) | | ns |
| T4 | tw(TOUTL) | Pulse duration, low | PWM | -2.5 + 4P(1) | | ns |
(1) P = functional clock period in ns.
For more information, see Timers section in Peripherals chapter in the device TRM.