Table 6-78 SERDES0 Lane0 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| SERDES0_RX0_N |
SERDES Differential Receive Data
(negative) |
I |
AA11 |
| SERDES0_RX0_P |
SERDES Differential Receive Data
(positive) |
I |
AA12 |
| SERDES0_TX0_N |
SERDES Differential Transmit Data
(negative) |
O |
W11 |
| SERDES0_TX0_P |
SERDES Differential Transmit Data
(positive) |
O |
W12 |
Table 6-79 SERDES0 Lane1 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| SERDES0_RX1_N |
SERDES Differential Receive Data
(negative) |
I |
W8 |
| SERDES0_RX1_P |
SERDES Differential Receive Data
(positive) |
I |
W9 |
| SERDES0_TX1_N |
SERDES Differential Transmit Data
(negative) |
O |
Y10 |
| SERDES0_TX1_P |
SERDES Differential Transmit Data
(positive) |
O |
Y11 |
Table 6-80 SERDES0 Lane2 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| SERDES0_RX2_N |
SERDES Differential Receive Data
(negative) |
I |
Y7 |
| SERDES0_RX2_P |
SERDES Differential Receive Data
(positive) |
I |
Y8 |
| SERDES0_TX2_N |
SERDES Differential Transmit Data
(negative) |
O |
AA5 |
| SERDES0_TX2_P |
SERDES Differential Transmit Data
(positive) |
O |
AA6 |
Table 6-81 SERDES0 Lane3 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| SERDES0_RX3_N |
SERDES Differential Receive Data
(negative) |
I |
W5 |
| SERDES0_RX3_P |
SERDES Differential Receive Data
(positive) |
I |
W6 |
| SERDES0_TX3_N |
SERDES Differential Transmit Data
(negative) |
O |
Y4 |
| SERDES0_TX3_P |
SERDES Differential Transmit Data
(positive) |
O |
Y5 |
Table 6-82 SERDES0 Signal
Descriptions
| SIGNAL NAME [1] |
DESCRIPTION [2] |
PIN TYPE [3] |
BALL [4] |
| PCIE1_CLKREQn |
PCIE Clock Request Signal |
IO |
N19, W1 |
| SERDES0_REXT(1) |
External Calibration Resistor |
A |
V7 |
| SERDES0_REFCLK_N |
Serdes Reference Clock Input/Output
(negative) |
IO |
AA8 |
| SERDES0_REFCLK_P |
Serdes Reference Clock Input/Output
(positive) |
IO |
AA9 |
(1) An external 3.01 kΩ ±1% resistor
must be connected between this pin and VSS. No external voltage should be
applied to this pin.