ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
| SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | BALL [4] |
|---|---|---|---|
| MCU_OSPI0_CLK | OSPI Clock | O | B6 |
| MCU_OSPI0_DQS | OSPI Data Strobe (DQS) or Loopback Clock Input | I | B7 |
| MCU_OSPI0_ECC_FAIL | OSPI ECC Status | I | D5 |
| MCU_OSPI0_LBCLKO | OSPI Loopback Clock Output | IO | C8 |
| MCU_OSPI0_CSn0 | OSPI Chip Select 0 (active low) | O | D6 |
| MCU_OSPI0_CSn1 | OSPI Chip Select 1 (active low) | O | D7 |
| MCU_OSPI0_CSn2 | OSPI Chip Select 2 (active low) | O | C6 |
| MCU_OSPI0_CSn3 | OSPI Chip Select 3 (active low) | O | D5 |
| MCU_OSPI0_D0 | OSPI Data 0 | IO | D8 |
| MCU_OSPI0_D1 | OSPI Data 1 | IO | C7 |
| MCU_OSPI0_D2 | OSPI Data 2 | IO | C5 |
| MCU_OSPI0_D3 | OSPI Data 3 | IO | A5 |
| MCU_OSPI0_D4 | OSPI Data 4 | IO | A6 |
| MCU_OSPI0_D5 | OSPI Data 5 | IO | B8 |
| MCU_OSPI0_D6 | OSPI Data 6 | IO | A8 |
| MCU_OSPI0_D7 | OSPI Data 7 | IO | A7 |
| MCU_OSPI0_RESET_OUT0 | OSPI Reset | O | C6 |
| MCU_OSPI0_RESET_OUT1 | OSPI Reset | O | D5 |