ZHCSKS2E april 2020 – june 2023 DRA821U , DRA821U-Q1
PRODUCTION DATA
Many device pins support multiple signal functions. Some signal functions are selected via a single layer of multiplexers associated with pins. Other signal functions are selected via two or more layers of multiplexers, where one layer is associated with the pins and other layers are associated with peripheral logic functions.
Table 6-106, Pin Multiplexing only describes signal multiplexing at the pins. For more information, related to signal multiplexing at the pins, see Pad Configuration Registers section in Device Configuration chapter in the device TRM. Refer to the respective peripheral chapter in the device TRM for information associated with peripheral signal multiplexing.
When a pad is set into a pin multiplexing mode which is not defined, that pad’s behavior is undefined. This should be avoided.
Table 6-106, Pin Multiplexing does not include SerDes signal functions. For more information, refer to the Serializer/Deserializer (SerDes) chapter in the device TRM.
The PRU contains a second layer of multiplexing to enable additional functionality on the PRU GPO and GPI signals. This internal wrapper multiplexing is described in the PRU chapter in the device TRM.
For more information on the I/O cell configurations, see Pad Configuration Registers section in Device Configuration chapter in the device TRM.
| ADDRESS OFFSET | REGISTER NAME | BALL NUMBER | MUXMODE[15:0] SETTINGS | |||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | Bootstrap | |||
| 0x1C000 | WKUP_PADCONFIG_0 | B6 | MCU_OSPI0_CLK | MCU_HYPERBUS0_CK | WKUP_GPIO0_16 | |||||||||||||
| 0x1C000 | PADCONFIG_0 | U6 | EXTINTn | GPIO0_0 | ||||||||||||||
| 0x1C004 | WKUP_PADCONFIG_1 | C8 | MCU_OSPI0_LBCLKO | MCU_HYPERBUS0_CKn | WKUP_GPIO0_17 | |||||||||||||
| 0x1C004 | PADCONFIG_1 | AA17 | RMII1_RXD0 | RGMII1_RD0 | RMII1_RXD0 | MCAN14_TX | GPIO0_2 | TRC_DATA9 | UART5_TXD | MCASP1_AXR3 | GPMC0_AD0 | |||||||
| 0x1C008 | PADCONFIG_2 | Y15 | RMII1_RXD1 | RGMII1_RD1 | RMII1_RXD1 | MCAN14_RX | GPIO0_3 | EHRPWM_TZn_IN2 | TRC_DATA8 | UART5_RXD | MCASP1_AXR2 | GPMC0_AD1 | ||||||
| 0x1C008 | WKUP_PADCONFIG_2 | B7 | MCU_OSPI0_DQS | MCU_HYPERBUS0_RWDS | WKUP_GPIO0_18 | |||||||||||||
| 0x1C00C | PADCONFIG_3 | AA20 | RMII1_CRS_DV | RGMII1_RD2 | RMII1_CRS_DV | GPIO0_4 | EHRPWM2_B | TRC_DATA7 | UART4_TXD | MCASP1_AXR1 | GPMC0_AD2 | |||||||
| 0x1C00C | WKUP_PADCONFIG_3 | D8 | MCU_OSPI0_D0 | MCU_HYPERBUS0_DQ0 | WKUP_GPIO0_19 | BOOTMODE00 | ||||||||||||
| 0x1C010 | PADCONFIG_4 | Y17 | RMII1_RX_ER | RGMII1_RD3 | RMII1_RX_ER | GPIO0_5 | EHRPWM2_A | TRC_DATA6 | UART6_TXD | MCASP1_AXR0 | GPMC0_AD3 | |||||||
| 0x1C010 | WKUP_PADCONFIG_4 | C7 | MCU_OSPI0_D1 | MCU_HYPERBUS0_DQ1 | WKUP_GPIO0_20 | BOOTMODE01 | ||||||||||||
| 0x1C014 | WKUP_PADCONFIG_5 | C5 | MCU_OSPI0_D2 | MCU_HYPERBUS0_DQ2 | WKUP_GPIO0_21 | |||||||||||||
| 0x1C014 | PADCONFIG_5 | Y16 | RMII1_TXD0 | RGMII1_RX_CTL | RMII1_TXD0 | GPIO0_6 | EHRPWM0_SYNCO | TRC_CTL | UART6_RXD | MCASP0_AFSX | GPMC0_AD4 | |||||||
| 0x1C018 | WKUP_PADCONFIG_6 | A5 | MCU_OSPI0_D3 | MCU_HYPERBUS0_DQ3 | WKUP_GPIO0_22 | |||||||||||||
| 0x1C018 | PADCONFIG_6 | V17 | RMII1_TX_EN | RGMII4_RXC | RMII1_TX_EN | GPIO0_7 | EQEP2_A | UART9_TXD | MCASP0_AXR8 | I2C1_SCL | GPMC0_AD5 | |||||||
| 0x1C01C | PADCONFIG_7 | AA19 | RMII1_TXD1 | RGMII1_RXC | RMII1_TXD1 | GPIO0_8 | EHRPWM_TZn_IN1 | TRC_DATA5 | UART9_RXD | MCASP0_AXR3 | I2C1_SDA | GPMC0_AD6 | ||||||
| 0x1C01C | WKUP_PADCONFIG_7 | A6 | MCU_OSPI0_D4 | MCU_HYPERBUS0_DQ4 | WKUP_GPIO0_23 | BOOTMODE02 | ||||||||||||
| 0x1C020 | WKUP_PADCONFIG_8 | B8 | MCU_OSPI0_D5 | MCU_HYPERBUS0_DQ5 | WKUP_GPIO0_24 | BOOTMODE03 | ||||||||||||
| 0x1C020 | PADCONFIG_8 | V18 | MCAN0_TX | RGMII4_RD0 | MCAN0_TX | GPIO0_9 | EQEP2_B | GPMC0_A1 | MCASP0_AXR9 | AUDIO_EXT_REFCLK0 | ||||||||
| 0x1C024 | PADCONFIG_9 | V20 | MCAN0_RX | RGMII4_RD1 | MCAN0_RX | GPIO0_10 | EQEP2_S | GPMC0_A2 | MCASP0_AXR10 | |||||||||
| 0x1C024 | WKUP_PADCONFIG_9 | A8 | MCU_OSPI0_D6 | MCU_HYPERBUS0_DQ6 | WKUP_GPIO0_25 | |||||||||||||
| 0x1C028 | PADCONFIG_10 | W21 | MCAN1_TX | RGMII2_TXC | RMII2_TX_EN | MCAN1_TX | GPIO0_11 | SPI6_CS0 | EHRPWM_SOCA | GPMC0_A3 | MCASP0_AXR11 | |||||||
| 0x1C028 | WKUP_PADCONFIG_10 | A7 | MCU_OSPI0_D7 | MCU_HYPERBUS0_DQ7 | WKUP_GPIO0_26 | |||||||||||||
| 0x1C02C | PADCONFIG_11 | V16 | MCAN1_RX | RGMII4_RD2 | RMII2_TXD1 | MCAN1_RX | GPIO0_12 | SPI6_CS1 | EQEP2_I | GPMC0_AD7 | UART6_CTSn | MCASP0_AXR12 | OBSCLK1 | |||||
| 0x1C02C | WKUP_PADCONFIG_11 | D6 | MCU_OSPI0_CSn0 | MCU_HYPERBUS0_CSn0 | WKUP_GPIO0_27 | |||||||||||||
| 0x1C030 | WKUP_PADCONFIG_12 | D7 | MCU_OSPI0_CSn1 | MCU_HYPERBUS0_RESETn | WKUP_GPIO0_28 | |||||||||||||
| 0x1C030 | PADCONFIG_12 | Y18 | MCAN2_TX | RGMII1_TD0 | RMII4_RXD0 | MCAN2_TX | GPIO0_13 | SPI5_CS3 | EHRPWM1_A | TRC_DATA3 | UART3_RXD | MCASP1_AFSX | UART9_CTSn | GPMC0_AD8 | ||||
| 0x1C034 | PADCONFIG_13 | Y19 | MCAN2_RX | RGMII1_TD1 | RMII4_RXD1 | MCAN2_RX | GPIO0_14 | SPI5_CS2 | EHRPWM0_B | TRC_DATA2 | UART3_TXD | MCASP1_ACLKX | UART9_RTSn | GPMC0_AD9 | ||||
| 0x1C038 | PADCONFIG_14 | Y21 | MCAN3_TX | RGMII1_TD2 | RMII4_CRS_DV | MCAN3_TX | GPIO0_15 | SPI5_D0 | EHRPWM0_A | TRC_DATA1 | MCASP0_AXR1 | GPMC0_AD10 | ||||||
| 0x1C038 | WKUP_PADCONFIG_14 | C6 | MCU_OSPI0_CSn2 | MCU_OSPI0_CSn2 | MCU_HYPERBUS0_RESETOn | MCU_HYPERBUS0_WPn | MCU_HYPERBUS0_CSn1 | MCU_OSPI0_RESET_OUT0 | WKUP_GPIO0_30 | |||||||||
| 0x1C03C | WKUP_PADCONFIG_15 | D5 | MCU_OSPI0_CSn3 | MCU_OSPI0_CSn3 | MCU_HYPERBUS0_INTn | MCU_HYPERBUS0_WPn | MCU_OSPI0_RESET_OUT1 | MCU_OSPI0_ECC_FAIL | WKUP_GPIO0_31 | |||||||||
| 0x1C03C | PADCONFIG_15 | W16 | MCAN3_RX | RGMII1_TD3 | RMII4_RX_ER | MCAN3_RX | GPIO0_16 | SPI5_CS0 | EHRPWM_TZn_IN0 | TRC_DATA0 | GPMC0_A4 | MCASP0_AXR0 | SYNC2_OUT | |||||
| 0x1C040 | PADCONFIG_16 | W15 | MCAN4_TX | RGMII1_TX_CTL | RMII4_TXD0 | MCAN4_TX | GPIO0_17 | SPI5_CLK | EHRPWM0_SYNCI | TRC_CLK | I2C2_SCL | MCASP0_ACLKX | GPMC0_AD11 | |||||
| 0x1C044 | PADCONFIG_17 | Y20 | MCAN4_RX | RGMII1_TXC | RMII4_TX_EN | MCAN4_RX | GPIO0_18 | SPI5_D1 | EHRPWM1_B | TRC_DATA4 | I2C2_SDA | MCASP0_AXR2 | GPMC0_AD12 | |||||
| 0x1C048 | PADCONFIG_18 | V21 | MCAN5_TX | RGMII3_RXC | RMII4_TXD1 | MCAN5_TX | GPIO0_19 | SPI5_CS1 | EHRPWM4_B | TRC_DATA17 | UART6_RTSn | MCASP0_AXR7 | GPMC0_DIR | SYNC3_OUT | ||||
| 0x1C04C | PADCONFIG_19 | V19 | MCAN5_RX | RGMII3_RD0 | RMII3_RXD0 | MCAN5_RX | GPIO0_20 | I2C3_SCL | EHRPWM_TZn_IN5 | TRC_DATA21 | GPMC0_A5 | MCASP1_AXR7 | ||||||
| 0x1C050 | PADCONFIG_20 | T13 | MCAN6_TX | RGMII3_RD1 | RMII3_RXD1 | MCAN6_TX | GPIO0_21 | I2C3_SDA | EHRPWM5_B | TRC_DATA20 | GPMC0_A6 | MCASP1_AXR6 | ||||||
| 0x1C054 | PADCONFIG_21 | U14 | MCAN6_RX | RGMII3_RD2 | RMII3_CRS_DV | MCAN6_RX | GPIO0_22 | EHRPWM5_A | TRC_DATA19 | MCASP1_AXR5 | GPMC0_AD13 | |||||||
| 0x1C058 | PADCONFIG_22 | U16 | MCAN7_TX | RGMII3_RD3 | RMII3_RX_ER | MCAN7_TX | GPIO0_23 | SPI3_CS0 | EHRPWM_TZn_IN4 | TRC_DATA18 | MCASP1_AXR4 | GPMC0_AD14 | ||||||
| 0x1C05C | PADCONFIG_23 | U15 | MCAN7_RX | RGMII3_RX_CTL | RMII3_TXD0 | MCAN7_RX | GPIO0_24 | SPI3_CS1 | EHRPWM3_A | TRC_DATA11 | MCASP0_AFSR | GPMC0_AD15 | ||||||
| 0x1C060 | PADCONFIG_24 | T15 | MCAN8_TX | GPMC0_A7 | RGMII3_TD0 | RMII3_TX_EN | MCAN8_TX | GPIO0_25 | SPI3_CS2 | EHRPWM_TZn_IN3 | TRC_DATA15 | UART3_CTSn | MCASP0_AXR5 | UART0_DCDn | ||||
| 0x1C064 | PADCONFIG_25 | U19 | MCAN8_RX | RGMII3_TD1 | RMII3_TXD1 | MCAN8_RX | GPIO0_26 | SPI3_CS3 | EHRPWM3_SYNCO | TRC_DATA14 | UART3_RTSn | MCASP0_AXR4 | GPMC0_A8 | UART0_DSRn | ||||
| 0x1C068 | WKUP_PADCONFIG_26 | D11 | MCU_RGMII1_TX_CTL | MCU_RMII1_CRS_DV | WKUP_GPIO0_29 | |||||||||||||
| 0x1C068 | PADCONFIG_26 | T14 | MCAN9_TX | RGMII3_TD2 | MCAN9_TX | GPIO0_27 | SPI3_CLK | EHRPWM3_SYNCI | TRC_DATA13 | MCASP1_AFSR | GPMC0_A9 | MCASP1_AXR10 | ||||||
| 0x1C06C | WKUP_PADCONFIG_27 | A11 | MCU_RGMII1_RX_CTL | MCU_RMII1_RX_ER | WKUP_GPIO0_43 | |||||||||||||
| 0x1C06C | PADCONFIG_27 | U18 | MCAN9_RX | RGMII3_TD3 | MCAN9_RX | GPIO0_28 | SPI3_D0 | EHRPWM3_B | TRC_DATA12 | MCASP1_ACLKR | GPMC0_A10 | MCASP1_AXR11 | ||||||
| 0x1C070 | WKUP_PADCONFIG_28 | C12 | MCU_RGMII1_TD3 | MCU_TIMER_IO2 | MCU_ADC_EXT_TRIGGER0 | WKUP_GPIO0_44 | ||||||||||||
| 0x1C070 | PADCONFIG_28 | U17 | MCAN10_TX | RGMII3_TX_CTL | MCAN10_TX | GPIO0_29 | SPI3_D1 | EHRPWM_SOCB | TRC_DATA10 | UART2_CTSn | MCASP0_ACLKR | GPMC0_WAIT1 | GPMC0_A22 | |||||
| 0x1C074 | PADCONFIG_29 | U20 | MCAN10_RX | RGMII3_TXC | MCAN10_RX | GPIO0_30 | SPI2_CLK | EHRPWM4_A | TRC_DATA16 | UART2_RTSn | MCASP0_AXR6 | GPMC0_BE0n_CLE | GPMC0_A16 | |||||
| 0x1C074 | WKUP_PADCONFIG_29 | B12 | MCU_RGMII1_TD2 | MCU_TIMER_IO3 | MCU_ADC_EXT_TRIGGER1 | WKUP_GPIO0_45 | ||||||||||||
| 0x1C078 | WKUP_PADCONFIG_30 | B11 | MCU_RGMII1_TD1 | MCU_RMII1_TXD1 | WKUP_GPIO0_46 | |||||||||||||
| 0x1C078 | PADCONFIG_30 | Y14 | MCAN11_TX | RGMII2_RXC | MCAN11_TX | GPIO0_31 | SPI2_CS0 | EQEP0_A | SPI0_CS2 | UART3_RXD | MCASP0_AXR13 | GPMC0_A11 | UART0_DTRn | |||||
| 0x1C07C | PADCONFIG_31 | Y13 | MCAN11_RX | RGMII2_RD0 | MCAN11_RX | GPIO0_32 | SPI2_CS1 | EQEP0_B | UART3_TXD | MCASP0_AXR14 | GPMC0_A12 | UART0_RIn | ||||||
| 0x1C07C | WKUP_PADCONFIG_31 | D10 | MCU_RGMII1_TD0 | MCU_RMII1_TXD0 | WKUP_GPIO0_47 | |||||||||||||
| 0x1C080 | PADCONFIG_32 | AA15 | MCAN12_TX | RGMII2_RD1 | MCAN12_TX | GPIO0_33 | SPI2_CS2 | EQEP1_A | I2C6_SCL | UART2_RXD | MCASP0_AXR15 | GPMC0_BE1n | GPMC0_A17 | |||||
| 0x1C080 | WKUP_PADCONFIG_32 | A12 | MCU_RGMII1_TXC | MCU_RMII1_TX_EN | WKUP_GPIO0_48 | |||||||||||||
| 0x1C084 | WKUP_PADCONFIG_33 | B10 | MCU_RGMII1_RXC | MCU_RMII1_REF_CLK | WKUP_GPIO0_49 | |||||||||||||
| 0x1C084 | PADCONFIG_33 | AA14 | MCAN12_RX | RGMII2_RD2 | MCAN12_RX | GPIO0_34 | SPI2_CS3 | EQEP1_B | I2C6_SDA | UART2_TXD | MCASP1_AXR8 | I3C0_SDAPULLEN | GPMC0_A18 | |||||
| 0x1C088 | PADCONFIG_34 | AA18 | MCAN13_TX | RGMII2_RD3 | GPMC0_WPn | MCAN13_TX | GPIO0_35 | SPI2_D0 | EQEP0_S | I2C5_SCL | UART8_CTSn | MCASP1_AXR9 | I3C0_SCL | GPMC0_A19 | ||||
| 0x1C088 | WKUP_PADCONFIG_34 | C10 | MCU_RGMII1_RD3 | MCU_TIMER_IO4 | WKUP_GPIO0_50 | |||||||||||||
| 0x1C08C | PADCONFIG_35 | AA16 | MCAN13_RX | RGMII2_RX_CTL | GPMC0_CSn3 | MCAN13_RX | GPIO0_36 | SPI2_D1 | EQEP0_I | I2C5_SDA | UART8_RTSn | MCASP2_AXR0 | I3C0_SDA | GPMC0_A20 | ||||
| 0x1C08C | WKUP_PADCONFIG_35 | A10 | MCU_RGMII1_RD2 | MCU_TIMER_IO5 | WKUP_GPIO0_51 | |||||||||||||
| 0x1C090 | WKUP_PADCONFIG_36 | B9 | MCU_RGMII1_RD1 | MCU_RMII1_RXD1 | WKUP_GPIO0_52 | |||||||||||||
| 0x1C090 | PADCONFIG_36 | W17 | MCAN15_TX | RGMII2_TD0 | RMII2_RXD0 | GPIO0_37 | SPI6_CS2 | EQEP1_S | MCAN15_TX | GPMC0_CSn2 | MCASP2_AXR1 | GPMC0_A0 | GPMC0_A21 | |||||
| 0x1C094 | PADCONFIG_37 | W20 | MCAN15_RX | RGMII2_TD1 | RMII2_RXD1 | GPIO0_38 | SPI6_CS3 | EQEP1_I | MCAN15_RX | MCASP2_AXR2 | GPMC0_A15 | GPMC0_ADVn_ALE | ||||||
| 0x1C094 | WKUP_PADCONFIG_37 | A9 | MCU_RGMII1_RD0 | MCU_RMII1_RXD0 | WKUP_GPIO0_53 | |||||||||||||
| 0x1C098 | PADCONFIG_38 | V14 | UART2_RXD | RGMII2_TD2 | RMII2_CRS_DV | GPIO0_39 | SPI6_CLK | GPMC0_CLKOUT | GPMC0_FCLK_MUX | UART2_RXD | MCASP2_AXR3 | OBSCLK2 | ||||||
| 0x1C098 | WKUP_PADCONFIG_38 | C9 | MCU_MDIO0_MDIO | WKUP_GPIO0_54 | ||||||||||||||
| 0x1C09C | PADCONFIG_39 | V13 | UART2_TXD | RGMII2_TD3 | RMII2_RX_ER | GPIO0_40 | SPI6_D0 | UART2_TXD | MCASP2_AFSX | |||||||||
| 0x1C09C | WKUP_PADCONFIG_39 | D9 | MCU_MDIO0_MDC | WKUP_GPIO0_55 | ||||||||||||||
| 0x1C0A0 | WKUP_PADCONFIG_40 | C13 | MCU_SPI0_CLK | WKUP_GPIO0_56 | MCU_BOOTMODE00 | |||||||||||||
| 0x1C0A0 | PADCONFIG_40 | U12 | RGMII2_TX_CTL | RMII2_TXD0 | GPIO0_41 | SPI6_D1 | UART4_RXD | MCASP2_ACLKX | GPMC0_A13 | |||||||||
| 0x1C0A4 | WKUP_PADCONFIG_41 | A20 | MCU_SPI0_D0 | WKUP_GPIO0_57 | MCU_BOOTMODE01 | |||||||||||||
| 0x1C0A4 | PADCONFIG_41 | W14 | UART8_RXD | I2C4_SCL | MDIO0_MDIO | GPIO0_42 | TRC_DATA22 | UART8_RXD | MCASP2_AFSR | MCASP2_AXR4 | ||||||||
| 0x1C0A8 | WKUP_PADCONFIG_42 | B17 | MCU_SPI0_D1 | MCU_TIMER_IO0 | WKUP_GPIO0_58 | MCU_BOOTMODE02 | ||||||||||||
| 0x1C0A8 | PADCONFIG_42 | W19 | UART8_TXD | SPI1_CS3 | I2C4_SDA | MDIO0_MDC | GPIO0_43 | TRC_DATA23 | UART8_TXD | MCASP2_ACLKR | MCASP2_AXR5 | |||||||
| 0x1C0AC | WKUP_PADCONFIG_43 | A19 | MCU_SPI0_CS0 | MCU_TIMER_IO1 | WKUP_GPIO0_59 | |||||||||||||
| 0x1C0AC | PADCONFIG_43 | U13 | GPMC0_CLK | USB0_DRVVBUS | RGMII4_RD3 | GPIO0_44 | SPI0_CS3 | UART9_RXD | ||||||||||
| 0x1C0B0 | WKUP_PADCONFIG_44 | B14 | WKUP_UART0_RXD | WKUP_GPIO0_60 | ||||||||||||||
| 0x1C0B0 | PADCONFIG_44 | T16 | UART0_RXD | RGMII4_TXC | GPIO0_47 | GPMC0_WAIT0 | ||||||||||||
| 0x1C0B4 | PADCONFIG_45 | T17 | UART0_TXD | RGMII4_TD2 | GPIO0_48 | GPMC0_WEn | ||||||||||||
| 0x1C0B4 | WKUP_PADCONFIG_45 | A14 | WKUP_UART0_TXD | WKUP_GPIO0_61 | ||||||||||||||
| 0x1C0B8 | PADCONFIG_46 | T18 | UART1_RXD | MCAN17_TX | TIMER_IO6 | RGMII4_TD3 | GPIO0_49 | GPMC0_OEn_REn | ||||||||||
| 0x1C0B8 | WKUP_PADCONFIG_46 | A16 | MCU_MCAN0_TX | WKUP_GPIO0_62 | ||||||||||||||
| 0x1C0BC | PADCONFIG_47 | T20 | UART1_TXD | MCAN17_RX | TIMER_IO7 | RGMII4_TX_CTL | GPIO0_50 | GPMC0_CSn0 | ||||||||||
| 0x1C0BC | WKUP_PADCONFIG_47 | A17 | MCU_MCAN0_RX | WKUP_GPIO0_63 | ||||||||||||||
| 0x1C0C0 | PADCONFIG_48 | W3 | SPI0_CS0 | UART0_CTSn | GPIO0_51 | |||||||||||||
| 0x1C0C0 | WKUP_PADCONFIG_48 | B18 | MCU_SPI1_CLK | MCU_SPI1_CLK | WKUP_GPIO0_0 | MCU_BOOTMODE03 | ||||||||||||
| 0x1C0C4 | PADCONFIG_49 | U5 | SPI0_CS1 | CPTS0_TS_COMP | UART0_RTSn | GPIO0_52 | ||||||||||||
| 0x1C0C4 | WKUP_PADCONFIG_49 | B19 | MCU_SPI1_D0 | MCU_SPI1_D0 | WKUP_GPIO0_1 | MCU_BOOTMODE04 | ||||||||||||
| 0x1C0C8 | PADCONFIG_50 | Y1 | SPI0_CLK | UART1_CTSn | I2C2_SCL | GPIO0_53 | ||||||||||||
| 0x1C0C8 | WKUP_PADCONFIG_50 | D14 | MCU_SPI1_D1 | MCU_SPI1_D1 | WKUP_GPIO0_2 | MCU_BOOTMODE05 | ||||||||||||
| 0x1C0CC | WKUP_PADCONFIG_51 | B21 | MCU_SPI1_CS0 | MCU_SPI1_CS0 | WKUP_GPIO0_3 | |||||||||||||
| 0x1C0CC | PADCONFIG_51 | V4 | SPI0_D0 | UART1_RTSn | I2C2_SDA | GPIO0_54 | ||||||||||||
| 0x1C0D0 | WKUP_PADCONFIG_52 | D13 | MCU_MCAN1_TX | MCU_MCAN1_TX | MCU_SPI0_CS3 | MCU_ADC_EXT_TRIGGER0 | WKUP_GPIO0_4 | |||||||||||
| 0x1C0D0 | PADCONFIG_52 | T5 | SPI0_D1 | GPIO0_55 | ||||||||||||||
| 0x1C0D4 | PADCONFIG_53 | V3 | I2C0_SCL | GPIO0_56 | ||||||||||||||
| 0x1C0D4 | WKUP_PADCONFIG_53 | B16 | MCU_MCAN1_RX | MCU_MCAN1_RX | MCU_SPI1_CS3 | MCU_ADC_EXT_TRIGGER1 | WKUP_GPIO0_5 | |||||||||||
| 0x1C0D8 | PADCONFIG_54 | W2 | I2C0_SDA | GPIO0_57 | ||||||||||||||
| 0x1C0D8 | WKUP_PADCONFIG_54 | C14 | WKUP_UART0_CTSn | WKUP_UART0_CTSn | MCU_CPTS0_HW1TSPUSH | MCU_I2C1_SCL | WKUP_GPIO0_6 | |||||||||||
| 0x1C0DC | PADCONFIG_55 | U3 | ECAP0_IN_APWM_OUT | SYNC0_OUT | CPTS0_RFT_CLK | I2C1_SCL | CPTS0_HW1TSPUSH | UART3_RXD | SPI7_CS0 | GPIO0_58 | ||||||||
| 0x1C0DC | WKUP_PADCONFIG_55 | C18 | WKUP_UART0_RTSn | WKUP_UART0_RTSn | MCU_CPTS0_HW2TSPUSH | MCU_I2C1_SDA | WKUP_GPIO0_7 | |||||||||||
| 0x1C0E0 | PADCONFIG_56 | T3 | EXT_REFCLK1 | SYNC1_OUT | I2C1_SDA | CPTS0_HW2TSPUSH | UART3_TXD | SPI7_CLK | GPIO0_59 | |||||||||
| 0x1C0E0 | WKUP_PADCONFIG_56 | C21 | MCU_I2C1_SCL | MCU_I2C1_SCL | MCU_CPTS0_TS_SYNC | MCU_I3C0_SCL | MCU_TIMER_IO6 | WKUP_GPIO0_8 | ||||||||||
| 0x1C0E4 | PADCONFIG_57 | V1 | TIMER_IO0 | ECAP1_IN_APWM_OUT | SYSCLKOUT0 | UART3_CTSn | SPI7_D0 | GPIO0_60 | MMC1_SDCD | |||||||||
| 0x1C0E4 | WKUP_PADCONFIG_57 | C19 | MCU_I2C1_SDA | MCU_I2C1_SDA | MCU_CPTS0_TS_COMP | MCU_I3C0_SDA | MCU_TIMER_IO7 | WKUP_GPIO0_9 | ||||||||||
| 0x1C0E8 | PADCONFIG_58 | W1 | TIMER_IO1 | ECAP2_IN_APWM_OUT | OBSCLK0 | UART3_RTSn | SPI7_D1 | GPIO0_61 | MMC1_SDWP | PCIE1_CLKREQn | ||||||||
| 0x1C0E8 | WKUP_PADCONFIG_58 | C20 | MCU_EXT_REFCLK0 | MCU_EXT_REFCLK0 | MCU_UART0_TXD | MCU_ADC_EXT_TRIGGER0 | MCU_CPTS0_RFT_CLK | MCU_SYSCLKOUT0 | WKUP_GPIO0_10 | |||||||||
| 0x1C0EC | WKUP_PADCONFIG_59 | C16 | MCU_OBSCLK0 | MCU_OBSCLK0 | MCU_UART0_RXD | MCU_ADC_EXT_TRIGGER1 | MCU_TIMER_IO1 | MCU_I3C0_SDAPULLEN | MCU_CLKOUT0 | WKUP_GPIO0_11 | ||||||||
| 0x1C0EC | PADCONFIG_59 | N19 | MMC1_DAT3 | UART7_RXD | PCIE1_CLKREQn | TIMER_IO0 | GPIO0_62 | SPI1_CS0 | UART0_CTSn | I2C3_SCL | UART5_RXD | |||||||
| 0x1C0F0 | WKUP_PADCONFIG_60 | D19 | MCU_UART0_TXD | MCU_SPI0_CS1 | WKUP_GPIO0_12 | MCU_BOOTMODE08 | ||||||||||||
| 0x1C0F0 | PADCONFIG_60 | N20 | MMC1_DAT2 | UART7_TXD | TIMER_IO1 | GPIO0_63 | SPI1_CS1 | CPTS0_TS_SYNC | I2C3_SDA | UART5_TXD | ||||||||
| 0x1C0F4 | PADCONFIG_61 | N21 | MMC1_DAT1 | UART7_CTSn | ECAP0_IN_APWM_OUT | TIMER_IO2 | UART4_RXD | GPIO0_64 | SPI1_CS2 | UART5_CTSn | I2C4_SDA | UART2_RXD | ||||||
| 0x1C0F4 | WKUP_PADCONFIG_61 | D20 | MCU_UART0_RXD | MCU_SPI1_CS1 | WKUP_GPIO0_13 | MCU_BOOTMODE09 | ||||||||||||
| 0x1C0F8 | PADCONFIG_62 | M19 | MMC1_DAT0 | UART7_RTSn | ECAP1_IN_APWM_OUT | TIMER_IO3 | UART4_TXD | GPIO0_65 | SPI1_D0 | UART5_RTSn | I2C4_SCL | UART2_TXD | ||||||
| 0x1C0F8 | WKUP_PADCONFIG_62 | E20 | MCU_UART0_CTSn | MCU_SPI0_CS2 | MCU_TIMER_IO8 | WKUP_GPIO0_14 | MCU_BOOTMODE06 | |||||||||||
| 0x1C0FC | WKUP_PADCONFIG_63 | E21 | MCU_UART0_RTSn | MCU_SPI1_CS2 | MCU_TIMER_IO9 | WKUP_GPIO0_15 | MCU_BOOTMODE07 | |||||||||||
| 0x1C100 | PADCONFIG_64 | P21 | MMC1_CLK | UART8_RXD | TIMER_IO4 | UART4_CTSn | GPIO0_66 | SPI1_CLK | UART0_RTSn | I2C6_SDA | ||||||||
| 0x1C100 | WKUP_PADCONFIG_64 | F20 | WKUP_I2C0_SCL | WKUP_GPIO0_64 | ||||||||||||||
| 0x1C104 | PADCONFIG_65 | M20 | MMC1_CMD | UART8_TXD | TIMER_IO5 | UART4_RTSn | GPIO0_67 | SPI1_D1 | I2C6_SCL | |||||||||
| 0x1C104 | WKUP_PADCONFIG_65 | H21 | WKUP_I2C0_SDA | WKUP_GPIO0_65 | ||||||||||||||
| 0x1C108 | WKUP_PADCONFIG_66 | G21 | MCU_I2C0_SCL | WKUP_GPIO0_66 | ||||||||||||||
| 0x1C108 | PADCONFIG_66 | U2 | RESETSTATz | |||||||||||||||
| 0x1C10C | WKUP_PADCONFIG_67 | G20 | MCU_I2C0_SDA | WKUP_GPIO0_67 | ||||||||||||||
| 0x1C110 | WKUP_PADCONFIG_68 | C15 | PMIC_POWER_EN1 | MCU_I3C0_SDAPULLEN | WKUP_GPIO0_68 | |||||||||||||
| 0x1C110 | PADCONFIG_68 | V2 | SOC_SAFETY_ERRORn | |||||||||||||||
| 0x1C114 | WKUP_PADCONFIG_69 | G18 | MCU_SAFETY_ERRORn | |||||||||||||||
| 0x1C118 | WKUP_PADCONFIG_70 | A18 | MCU_RESETz | |||||||||||||||
| 0x1C11C | PADCONFIG_71 | U4 | TMS | |||||||||||||||
| 0x1C11C | WKUP_PADCONFIG_71 | B13 | MCU_RESETSTATz | WKUP_GPIO0_79 | ||||||||||||||
| 0x1C120 | WKUP_PADCONFIG_72 | D21 | MCU_TIMER_IO6 | WKUP_GPIO0_77 | BOOTMODE04 | |||||||||||||
| 0x1C120 | PADCONFIG_72 | T4 | USB0_DRVVBUS | GPIO0_68 | ||||||||||||||
| 0x1C124 | WKUP_PADCONFIG_73 | B15 | TCK | |||||||||||||||
| 0x1C124 | PADCONFIG_73 | T19 | PMIC_WAKE0n | RGMII4_TD1 | GPIO0_1 | |||||||||||||
| 0x1C128 | WKUP_PADCONFIG_74 | B20 | TRSTn | |||||||||||||||
| 0x1C12C | WKUP_PADCONFIG_75 | A13 | EMU0 | |||||||||||||||
| 0x1C130 | WKUP_PADCONFIG_76 | D12 | EMU1 | |||||||||||||||
| 0x1C134 | WKUP_PADCONFIG_77 | H17 | MCU_ADC0_AIN0 | |||||||||||||||
| 0x1C138 | WKUP_PADCONFIG_78 | K18 | MCU_ADC0_AIN1 | |||||||||||||||
| 0x1C13C | WKUP_PADCONFIG_79 | M17 | MCU_ADC0_AIN2 | |||||||||||||||
| 0x1C140 | WKUP_PADCONFIG_80 | L18 | MCU_ADC0_AIN3 | |||||||||||||||
| 0x1C144 | WKUP_PADCONFIG_81 | J18 | MCU_ADC0_AIN4 | |||||||||||||||
| 0x1C148 | WKUP_PADCONFIG_82 | J17 | MCU_ADC0_AIN5 | |||||||||||||||
| 0x1C14C | WKUP_PADCONFIG_83 | K17 | MCU_ADC0_AIN6 | |||||||||||||||
| 0x1C150 | WKUP_PADCONFIG_84 | L17 | MCU_ADC0_AIN7 | |||||||||||||||
| 0x1C164 | PADCONFIG_89 | V15 | MCAN16_TX | RMII_REF_CLK | RGMII4_RX_CTL | GPIO0_45 | UART7_TXD | GPMC0_A14 | ||||||||||
| 0x1C168 | PADCONFIG_90 | U21 | MCAN16_RX | CLKOUT | RGMII4_TD0 | GPIO0_46 | UART7_RXD | GPMC0_CSn1 | AUDIO_EXT_REFCLK1 | |||||||||
| 0x1C174 | WKUP_PADCONFIG_93 | A15 | RESET_REQz | |||||||||||||||
| 0x1C178 | WKUP_PADCONFIG_94 | H20 | PORz | |||||||||||||||
| 0x1C17C | WKUP_PADCONFIG_95 | E19 | MCU_TIMER_IO7 | WKUP_GPIO0_78 | BOOTMODE05 | |||||||||||||
| 0x1C180 | WKUP_PADCONFIG_96 | D18 | WKUP_GPIO0_80 | BOOTMODE06 | ||||||||||||||
| 0x1C184 | WKUP_PADCONFIG_97 | C17 | WKUP_LF_CLKIN | WKUP_GPIO0_81 | BOOTMODE07 | |||||||||||||
| 0x1C188 | WKUP_PADCONFIG_98 | F19 | TDI | |||||||||||||||
| 0x1C18C | WKUP_PADCONFIG_99 | F21 | TDO | |||||||||||||||
| 0x1C190 | WKUP_PADCONFIG_100 | E18 | PMIC_WAKE1n | MCU_EXT_REFCLK0 | MCU_CPTS0_RFT_CLK | WKUP_GPIO0_84 | ||||||||||||