CSD17313Q2 30V N 通道 NexFET™ 功率 MOSFET | 德州仪器 TI.com.cn

CSD17313Q2 (正在供货)

30V N 通道 NexFET™ 功率 MOSFET

30V N 通道 NexFET™ 功率 MOSFET - CSD17313Q2
数据表
 

描述

This 30-V, 24-mΩ, 2-mm × 2-mm SON NexFET™ power MOSFET is designed to minimize losses in power conversion applications and optimized for 5-V gate drive applications. The 2-mm × 2-mm SON offers excellent thermal performance for the size of the package.

特性

  • Optimized for 5-V Gate Drive
  • Ultra-Low Qg and Qgd
  • Low Thermal Resistance
  • Pb-Free
  • RoHS Compliant
  • Halogen-Free
  • SON 2-mm × 2-mm Plastic Package
  • APPLICATIONS
    • DC-DC Converters
    • Battery and Load Management Applications

All other trademarks are the property of their respective owners

参数

与其它产品相比 N沟道MOSFET晶体管 邮件 下载到电子表格中
Part number 立即下单 VDS (V) Configuration Rds(on) max at VGS=4.5 V (mOhms) Rds(on) max at VGS=10 V (mOhms) IDM, max pulsed drain current (Max) (A) QG typ (nC) QGD typ (nC) Package (mm) RDS(on) typ at VGS=2.5 V (Typ) (mOhm) VGS (V) VGSTH typ (V) ID, silicon limited at Tc=25degC (A) ID, package limited (A) Logic level Rating
CSD17313Q2 立即下单 30     Single     32       20     2.1     0.4     SON2x2       10     1.3       5     Yes     Catalog    
CSD13202Q2 立即下单 12     Single     9.3       76     5.1     0.76     SON2x2     9.1     8     0.8       22     Yes     Catalog    
CSD17301Q5A 立即下单 30     Single     3       181     19     4.3     SON5x6       10     1.1       100     Yes     Catalog    
CSD17302Q5A 立即下单 30     Single     9       104     5.4     1.2     SON5x6       10     1.2     87       Yes     Catalog    
CSD17303Q5 立即下单 30     Single     2.6       200     18     4     SON5x6       10     1.1       100     Yes     Catalog    
CSD17304Q3 立即下单 30     Single     8.8       88     5.1     1.1