SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
When defining the start address and size for different regions, the user can overlap the regions; in that case, a fixed priority scheme is used to resolve the access protection. Region 7 is the highest priority and region 0 is the lowest priority. This feature is useful to define different sets of access permissions for a part of an already defined bigger region.
Figure 41-13 Overlapping Regions