SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The trigonometric math unit (TMU) extends the capabilities of a C28x+FPU64 by adding instructions and leveraging existing FPU64 instructions to speed up the execution of common trigonometric and arithmetic operations listed in Table 4-1.
| Instructions | C Equivalent Operation | Pipeline Cycles |
|---|---|---|
| MPY2PIF32/64 RaH,RbH | a = b * 2pi | 2/3 |
| DIV2PIF32/64 RaH,RbH | a = b / 2pi | 2/3 |
| DIVF32/64 RaH,RbH,RcH | a = b/c | 5 |
| SQRTF32/64 RaH,RbH | a = sqrt(b) | 5 |
| SINPUF32/64 RaH,RbH | a = sin(b*2pi) | 4 |
| COSPUF32/64 RaH,RbH | a = cos(b*2pi) | 4 |
| ATANPUF32/64 RaH,RbH | a = atan(b)/2pi | 4 |
| QUADF32/64 RaH,RbH,RcH,RdH | Operation to assist in calculating ATANPU2 | 5 |
No changes have been made to existing instructions, pipeline, or memory bus architecture. All TMU instructions use the existing FPU register set (R0H to R7H) to carry out the operations.
For more information, see the TMS320C28x Extended Instruction Sets Technical Reference Manual.