SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
This section details memory usage in RAM that is reserved for boot ROM to use. These memory sections must be reserved in the user application.
| Memory | Description | Origin Address | End Address | Length (Words) |
|---|---|---|---|---|
| RAM | Boot Status, Boot Mode, MPOST Status, Boot Stack | 0x0000 0002 | 0x0000 01B0 | 0x01AF |
| Memory | Description | Origin Address | End Address | Length (Words) |
|---|---|---|---|---|
| RAM | Boot Status, Boot Mode, Boot Stack | 0x0000 0002 | 0x0000 01A8 | 0x01A7 |
| Memory | Description | Origin Address | End Address | Length (Bytes) |
|---|---|---|---|---|
| RAM | Boot Status, Boot Mode, Boot Stack | 0x2000 0000 | 0x2000 07FF | 0x0800 |