SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Each SOC can be configured to convert any of the ADC channels. This behavior is selected for SOCx by the ADCSOCxCTL.CHSEL register. Depending on the signal mode, the selection is different. For single-ended signal mode, the value in CHSEL selects a single pin as the input. For differential signal mode, the value in CHSEL selects an even-odd pin pair to be the positive and negative inputs. This is summarized in Table 20-6.
| Input Mode | CHSEL | Input | |
|---|---|---|---|
| Single-Ended | 0 | ADCIN0 | |
| 1 | ADCIN1 | ||
| 2 | ADCIN2 | ||
| 3 | ADCIN3 | ||
| 4 | ADCIN4 | ||
| 5 | ADCIN5 | ||
| 6 | ADCIN6 | ||
| 7 | ADCIN7 | ||
| 8 | ADCIN8 | ||
| 9 | ADCIN9 | ||
| 10 | ADCIN10 | ||
| 11 | ADCIN11 | ||
| 12 | ADCIN12 | ||
| 13 | ADCIN13 | ||
| 14 | ADCIN14 | ||
| 15 | ADCIN15 | ||
| CHSEL | Positive Input | Negative Input | |
| Differential | 0 or 1 | ADCIN0 | ADCIN1 |
| 2 or 3 | ADCIN2 | ADCIN3 | |
| 4 or 5 | ADCIN4 | ADCIN5 | |
| 6 or 7 | ADCIN6 | ADCIN7 | |
| 8 or 9 | ADCIN8 | ADCIN9 | |
| 10 or 11 | ADCIN10 | ADCIN11 | |
| 12 or 13 | ADCIN12 | ADCIN13 | |
| 14 or 15 | ADCIN14 | ADCIN15 | |