SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The write-back format of the Transmit Descriptor includes timestamp low, timestamp high, OWN, and Status bits.
The write-back format is applicable only for the last descriptor of the corresponding packet. The LD bit (TDES3[28]) is set in the descriptor where the DMA writes back the status and timestamp information for the corresponding Transmit packet.
Figure 43-22 illustrates the write-back format of the Transmit Descriptor.
Figure 43-22 Transmit Write Back
Format