SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The primary purpose of a µDMA MPU is to protect code, stack and peripherals from unintended µDMA accesses. In the following example memory map, the expectation is to not have any µDMA access to code and stack section; only read access to one section of peripheral region and full access to other sections of peripheral.
Figure 41-15 Programmers Model Memory MapThere are two ways to define the MPU region.