SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The sample rate generator can produce a clock signal, CLKG, and a frame-synchronization signal, FSG. If the sample rate generator is supplying receive or transmit frame synchronization, you must program the bit fields FPER and FWID.
On FSG, the period from the start of a frame-synchronization pulse to the start of the next pulse is (FPER + 1) CLKG cycles. The 12 bits of FPER allow a frame-synchronization period of 1 to 4096 CLKG cycles, which allows up to 4096 data bits per frame. When GSYNC = 1, FPER is a don't care value.
Each pulse on FSG has a width of (FWID + 1) CLKG cycles. The eight bits of FWID allow a pulse width of 1 to 256 CLKG cycles. It is recommended that FWID be programmed to a value less than the programmed word length.
The values in FPER and FWID are loaded into separate down-counters. The 12-bit FPER counter counts down the generated clock cycles from the programmed value (4095 maximum) to 0. The 8-bit FWID counter counts down from the programmed value (255 maximum) to 0. Table 34-39 shows settings for FPER and FWID.
Figure 34-49 shows a frame-synchronization period of 16 CLKG periods (FPER = 15 or 00001111b) and a frame-synchronization pulse with an active width of 2 CLKG periods (FWID = 1).
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| SRGR2 | 11-0 | FPER | Sample rate generator frame-synchronization period | R/W | 0000 0000 0000 | |
| For the frame-synchronization signal FSG, (FPER + 1) determines the period from the start of a frame-synchronization pulse to the start of the next frame-synchronization pulse. | ||||||
| Range for (FPER + 1): | ||||||
| 1 to 4096 CLKG cycles | ||||||
| SRGR1 | 15-8 | FWID | Sample rate generator frame-synchronization pulse width | R/W | 0000 0000 | |
| This field plus 1 determines the width of each frame-synchronization pulse on FSG. | ||||||
| Range for (FWID + 1): | ||||||
| 1 to 256 CLKG cycles | ||||||
Figure 34-49 Frame of Period 16 CLKG
Periods and Active Width of 2 CLKG Periods
When the sample rate generator comes out of reset, FSG is in the inactive state. Then, when GRST = 1 and FSGM = 1, a frame-synchronization pulse is generated. The frame width value (FWID + 1) is counted down on every CLKG cycle until the value reaches 0, at which time FSG goes low. At the same time, the frame period value (FPER + 1) is also counting down. When this value reaches 0, FSG goes high, indicating a new frame.