SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Latch inputs to the ESC can be used to capture the time-stamp or register the GPI inputs. Two latch inputs are available. Latch enables external events:
Both of the Latch inputs can be independently configured to operate on either the rising or falling edge of the signal. The LATCH events can be individually assigned either for the PDI control or EtherCAT master control. Additionally, one shot or continuous mode is supported.
Figure 31-17 depicts the different sources for the LATCH0/1 so as to fulfill the application requirements. These are explained for possible use.
Figure 31-17 ESC Latch Input
Integration