SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The source and destination end pointers must be set to the last address for the transfer (inclusive).
The control word at offset 0x1E8 must be programmed according to Table 49-8.
| Field in DMACHCTL | Bits | Value | Description |
|---|---|---|---|
| DSTINC | 31:30 | 2 | 32-bit destination address increment |
| DSTSIZE | 29:28 | 2 | 32-bit destination data size |
| SRCINC | 27:26 | 2 | 32-bit source address increment |
| SRCSIZE | 25:24 | 2 | 32-bit source data size |
| reserved | 23:22 | 0 | Reserved |
| DSTPROT0(1) | 21 | 0 | Privileged access protection for destination data writes |
| reserved | 20:19 | 0 | Reserved |
| SRCPROT0(1) | 18 | 0 | Privileged access protection for source data reads |
| ARBSIZE | 17:14 | 3 | Arbitrates after 8 transfers |
| XFERSIZE | 13:4 | 255 | Transfer 256 items |
| NXTUSEBURST | 3 | 0 | N/A for this transfer type |
| XFERMODE | 2:0 | 2 | Use Auto-request transfer mode |