SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Clear Background Task Interrupt Mask
| None | This instruction does not have any operands |
LSW: 0000 0000 0000 0000
MSW: 0111 1111 0111 0000 This instruction clears the background task interrupt mask (BGINTM) bit in the MSTSBGRND register, allowing any code thereafter to be interrupted by a higher priority task. This instruction clears the BGINTM bit at the end of the D2 phase.
This instruction does not modify flags in the MSTF register:
| Flag | TF | ZF | NF | LUF | LVF |
|---|---|---|---|---|---|
| Modified | No | No | No | No | No |
This is a single-cycle instruction.
MCLRC BGINTM ; Allow the background task to be
; interrupted by clearing the
; MSTSBGRND.BGINTM bit