SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
| Bit Field Name | DriverLib Name | Base Address | CPU1 | CPU2 | DMA | CLA | Pipeline Protected | |
|---|---|---|---|---|---|---|---|---|
| Instance | Structure | |||||||
| SpiaRegs | SPI_REGS | SPIA_BASE | 0x0000_6100 | YES | YES | YES | YES | YES |
| SpibRegs | SPI_REGS | SPIB_BASE | 0x0000_6110 | YES | YES | YES | YES | YES |
| SpicRegs | SPI_REGS | SPIC_BASE | 0x0000_6120 | YES | YES | YES | YES | YES |
| SpidRegs | SPI_REGS | SPID_BASE | 0x0000_6130 | YES | YES | YES | YES | YES |