SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
Once the boot mode is decoded during the boot flow for each core, the boot mode value is written to RAM. Additionally, on CPU1, when running the MPOST POR memory test, the test result is written to RAM.
For more information, see the C2000™ Memory Power-On Self-Test (M-POST) Application Report.
| Description | Address |
|---|---|
| CPU1 Boot Mode | 0x0000 0004 |
| CPU2 Boot Mode | 0x0000 0004 |
| CM Boot Mode | 0x2000 0004 |
| MPOST Result (CPU1 Only) | 0x0000 0006 |