SPRUII0F May 2019 – June 2024 TMS320F28384D , TMS320F28384D-Q1 , TMS320F28384S , TMS320F28384S-Q1 , TMS320F28386D , TMS320F28386D-Q1 , TMS320F28386S , TMS320F28386S-Q1 , TMS320F28388D , TMS320F28388S
The RPHASE bit (see Table 34-25) determines whether the receive data frame has one or two phases.
| Register | Bit | Name | Function | Type | Reset Value | |
|---|---|---|---|---|---|---|
| RCR2 | 15 | RPHASE | Receive phase number | R/W | 0 | |
| Specifies whether the receive frame has 1 or 2 phases. | ||||||
| RPHASE = 0 | Single-phase frame | |||||
| RPHASE = 1 | Dual-phase frame | |||||