SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Calibration | Custom Temperature Model | Coeff b3 | I2 | –32768 | 32767 | 0 | — |
Description: This is the coefficient of the 1st power element of the second temperature polynomial.