SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| REG2V_2 | REG2V_1 | REG2V_0 | REG2_EN | REG1V_2 | REG1V_1 | REG1V_0 | REG1_EN |
Description: Changes voltage regulator settings
| Bit | Field | Description |
|---|---|---|
| 7–5 | REG2V_2–REG2V_0 | Selects voltage level for REG2 0–3 = 1.8 V 4 = 2.5 V 5 = 3 V 6 = 3.3 V 7 = 5 V |
| 4 | REG2_EN | Enables or disables REG2 0 = REG2 Disabled 1 = REG2 Enabled |
| 3–1 | REG1V_2–REG1V_0 | Selects voltage level for REG1 0–3 = 1.8 V 4 = 2.5 V 5 = 3 V 6 = 3.3 V 7 = 5 V |
| 0 | REG1_EN | Enables or disables REG1 0 = REG1 Disabled 1 = REG1 Enabled |