SLUUCW9 December 2023 BQ76972
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Permanent Failure | Enabled PF A | U1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| CUDEP | SOTF | RSVD_0 | SOT | SOCD | SOCC | SOV | SUV |
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | CUDEP | 0 | Copper Deposition Permanent Fail 0 = Disabled 1 = Enabled |
| 6 | SOTF | 0 | Safety Overtemperature FET Permanent Fail 0 = Disabled 1 = Enabled |
| 4 | SOT | 0 | Safety Overtemperature Permanent Fail 0 = Disabled 1 = Enabled |
| 3 | SOCD | 0 | Safety Overcurrent in Discharge Permanent Fail 0 = Disabled 1 = Enabled |
| 2 | SOCC | 0 | Safety Overcurrent in Charge Permanent Fail 0 = Disabled 1 = Enabled |
| 1 | SOV | 0 | Safety Cell Overvoltage Permanent Fail 0 = Disabled 1 = Enabled |
| 0 | SUV | 0 | Safety Cell Undervoltage Permanent Fail 0 = Disabled 1 = Enabled |