SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections B | U1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OTF | OTINT | OTD | OTC | RSVD_0 | UTINT | UTD | UTC |
Description: This bit field enables or disables various protections. Protections that are enabled set their corresponding Safety Status flags. Note that Settings:Protection:CHG FET Protections B and Settings:Protection:DSG FET Protections B must be appropriately configured to control the FET action taken when these faults are detected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | OTF | 0 | FET Overtemperature 0 = Disabled 1 = Enabled |
| 6 | OTINT | 0 | Internal Overtemperature 0 = Disabled 1 = Enabled |
| 5 | OTD | 0 | Overtemperature in Discharge 0 = Disabled 1 = Enabled |
| 4 | OTC | 0 | Overtemperature in Charge 0 = Disabled 1 = Enabled |
| 2 | UTINT | 0 | Internal Undertemperature 0 = Disabled 1 = Enabled |
| 1 | UTD | 0 | Undertemperature in Discharge 0 = Disabled 1 = Enabled |
| 0 | UTC | 0 | Undertemperature in Charge 0 = Disabled 1 = Enabled |