SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Protection | Enabled Protections C | U1 | 0x00 | 0xFF | 0x00 | Hex |
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| OCD3 | SCDL | OCDL | COVL | RSVD | PTO | HWDF | RSVD_0 |
Description: This bit field enables or disables various protections. Protections that are enabled set their corresponding Safety Status flags. Note that Settings:Protection:CHG FET Protections C and Settings:Protection:DSG FET Protections C must be appropriately configured to control the FET action taken when these faults are detected.
| Bit | Field | Default | Description |
|---|---|---|---|
| 7 | OCD3 | 0 | Overcurrent in Discharge 3rd Tier Protection 0 = Disabled 1 = Enabled |
| 6 | SCDL | 0 | Short Circuit in Discharge Latch 0 = Disabled 1 = Enabled |
| 5 | OCDL | 0 | Overcurrent in Discharge Latch 0 = Disabled 1 = Enabled |
| 4 | COVL | 0 | Cell Overvoltage Latch 0 = Disabled 1 = Enabled |
| 2 | PTO | 0 | Precharge Timeout 0 = Disabled 1 = Enabled |
| 1 | HWDF | 0 | Host Watchdog Fault 0 = Disabled 1 = Enabled |