SLUUCW9 December 2023 BQ76972 , BQ76972-Q1
| Class | Subclass | Name | Type | Min | Max | Default | Unit |
|---|---|---|---|---|---|---|---|
| Settings | Cell Balancing Config | Cell Balance Max Cells | U1 | 0 | 16 | 1 | Num |
Description: This limits how many cells may be automatically balanced in parallel or balanced via the CB_SET_LVL command. With host-controlled balancing, the host may specify more cells than this and the limit is ignored.